![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/43/LG-433083-WEB-R.jpg)
Modular chassis to compose - Full metal faceplate height 200 width 500
Atlantic & Marina
LEGRAND
Modular chassis to compose - Full metal faceplate height 200 width 500
REF. 433083
EAN.
3414971980754
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 200 mm |
---|---|
Width | 500 mm |
Depth | 113 mm |
Number of DIN-rails | 0 |
Number of modular spacings per DIN-rail | 0 |
Type of covering | Closed |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
Documentation
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION