Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
P 17 Tempra
LEGRAND
Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
REF. 555105
EAN.
3245065551051
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Intenzita proudu IEC | 16 A |
---|---|
Počet pólů | 4 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 9 h |
Rozlišovací barva | Blue |
RAL-number | 5005 |
Stupeň krytí (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Insert direction | Straight |
Cable entry | Gland nut |
Materiál | Plastic |
Vojenské provedení | No |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
4 documents
PEP
Agreement
OC / CB-FR_710665
(0.7 Mo)
Agreement
CQC-CQC2016010203850867
(1.28 Mo)
Agreement
IMQ-CA02.05953
(0.35 Mo)
SELECT AN ACTION