MCB DX3 1 pole 50A curve C
DX³
LEGRAND
MCB DX3 1 pole 50A curve C
REF. 409760
EAN.
3245064097604
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 47 mm |
---|---|
Vypínací charakteristika | C |
Počet pólů (celkem) | 1 |
Počet zabezpečených pólů | 1 |
Jmenovitý proud | 50 A |
Jmenovité napětí | 230 V |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 6 kV |
Druh napětí | AC |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 25 kA |
Frekvence | 50-60 Hz |
Montáž pod omítku | Yes |
Souběžný neutrální vodič | No |
Pollution degree | 3 |
Additional equipment possible | Yes |
---|---|
Width in number of modular spacings | 1.5 |
Stupeň krytí (IP) | IP20 |
Ambient temperature during operating | -25-70 °C |
Connectable conductor cross section multi-wired | 1.5-35 mm² |
Connectable conductor cross section solid-core | 1.5-50 mm² |
Nevýbušné | No |
Width | 26.7 mm |
Height | 127.5 mm |
Depth | 79.2 mm |
Rázová pevnost | IK02 |
Storage temperature | -40-70 °C |
Nominal voltage | 210-250 V |
Documentation
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION