![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037710_pw_94955.jpg)
Marker holder Memocab - for all devices - marking length 17.5 mm (7 markers)
LEGRAND
Marker holder Memocab - for all devices - marking length 17.5 mm (7 markers)
REF. 037710
EAN.
3245060377106
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Adhesive label |
---|---|
Toothing | None |
Material | Plastic |
Length | 17.5 mm |
Width | 9 mm |
Colour | Colourless |
---|---|
Transparent | Yes |
With label space | No |
Imprint | None |
Mounting method | Other |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION