![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-281135DB-WEB-R.jpg)
Mallia Senses 2 gang shaver socket outlet - 120/240 volts - Dark Bronze
Mallia Senses
LEGRAND
Mallia Senses 2 gang shaver socket outlet - 120/240 volts - Dark Bronze
REF. 281135DB
EAN.
3414972075091
The shaver socket allows to supply power to a shaver compatible with European, British and Australian standards 2P plugs.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with adapter plate |
---|---|
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | Yes |
Nominal voltage low value | 120 V |
Nominal voltage high value | 230 V |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Bronze |
Transparent | No |
Device width | 86 mm |
Device height | 146 mm |
Device depth | 51.4 mm |
---|---|
With built-in installation box | No |
Min. depth of built-in installation box | 45 mm |
Built-in depth | 43 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP24 |
Operating / setting temperature | 0-30 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Documentation
1 document
Technical Sheet
1 document
Agreement
OC / CB-FR_711660
(0.5 Mo)
SELECT AN ACTION