Skip to main content
Logo print

Mallia Senses 2 gang blanking plate - Brushed Aluminium

Mallia Senses LEGRAND

Mallia Senses 2 gang blanking plate - Brushed Aluminium

REF. 281191BA EAN. 3414972076272
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 146 mm
Height 86 mm
Depth 20.5 mm
Material Plastic
Colour Other
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted

Documentation

1 document
Technical Sheet
F03237EN-00.pdf pdf (1.05 Mo)
1 document
Catalogue Commercial Page
ex223001_0703.pdf pdf (0.08 Mo)
1 document
Agreement
OC / CB-CN61133 (0.52 Mo)