Skip to main content
Logo print

Mallia Senses 1 gang female terminal TV socket outlet - Dark Silver

Mallia Senses LEGRAND

Mallia Senses 1 gang female terminal TV socket outlet - Dark Silver

REF. 281151DS EAN. 3414972085755
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Full cover plate
Number of outlets 1
Through loss at 860 MHz 1 dB
Type of fastening Mounting with screw
Colour Silver
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 29.3 mm
Min. depth of built-in installation box 21.2 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentation

2 documents
Technical Sheet
F03240EN-00.pdf pdf (0.46 Mo)
Instruction Use
LE12417AA.pdf pdf (0.91 Mo)
1 document
Catalogue Commercial Page
ex223001_0696.pdf pdf (0.08 Mo)
1 document
Agreement