Skip to main content
Logo print

Male TV terminal socket Valena Life - attenuation 10 dB French - white

Valena Life Legrand

Male TV terminal socket Valena Life - attenuation 10 dB French - white

REF. 753160 EAN. 3414970451705
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Tap loss at 860 MHz 10 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply No
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 74.6 mm
Device height 74.6 mm
Device depth 27.2 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

Documentation

3 documents
Technical Sheet
F02111EN-00.pdf pdf (0.76 Mo)
Technical Sheet
F02111FR-00.pdf pdf (0.83 Mo)
Instruction Use
LE07455CC.pdf pdf (5.4 Mo)