Skip to main content
Logo print

Living Now - cov. German-Italian standard P40 socket, 2 modules, sand

Living Now BTICINO

Living Now - cov. German-Italian standard P40 socket, 2 modules, sand

REF. BT-KM03 EAN. 8005543612279
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Central cover plate
Imprint/indication None
Utilization Socket outlet
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Beige
RAL-number (similar) 1015
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Width 45 mm
Height 86 mm
Depth 7 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentation

1 document
Technical Sheet
IDP000277_03-EN.pdf pdf (1.32 Mo)
2 documents
Agreement
AENOR-030/002589 (0.29 Mo)
PEP
LGRP-00886-V01.01-EN.pdf pdf (0.72 Mo)