![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KM/BT-KM01D-WEB-R.jpg)
Living Now - control cover, with "BELL" backlighting symbology, 2 modules, sand
Living Now
BTICINO
Living Now - control cover, with "BELL" backlighting symbology, 2 modules, sand
REF. BT-KM01D
EAN.
8005543612194
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Touch control button |
---|---|
Imprint/indication | Symbol "bell" |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
RAL-number (similar) | 1015 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 22 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
AENOR-030/002589
(0.29 Mo)
SELECT AN ACTION