Skip to main content
Logo print

Living Now-BUZZER 230VAC 8VA

Living Now BTICINO

Living Now-BUZZER 230VAC 8VA

REF. BT-K4356V230 EAN. 8005543610602
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal voltage 230 V
Type of current AC
Electricity consumption 12 A
Degree of protection (IP) IP21
Loudness 80 dB
Housing material Plastic
Housing material quality Other
Surface protection housing Lacquered
Housing colour Black
Type of tone Continuous tone
Mounting method Built-in
Built-in transformer Yes
Width 22 mm
Height 45 mm
Depth 42 mm
Built-in depth 34 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -5-37 °C
Frequency 50-60 Hz
RAL-number 7015
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²
Loudness setting No

Documentation

1 document
Technical Sheet
F02846EN-00.pdf pdf (0.14 Mo)
1 document
Catalogue Commercial Page
ex223001_0776.pdf pdf (0.14 Mo)