Skip to main content
Logo print

Living Now - 4 modules cover plate, WALNUT

Living Now BTICINO

Living Now - 4 modules cover plate, WALNUT

REF. BT-KA4804LG EAN. 8005543614402
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Wood
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Brown
RAL-number (similar) 8017
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 147.5 mm
Height 86 mm
Depth 30 mm
Built-in width 147.5 mm
Built-in height 86 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Juglans (Walnut)
Wood Climate area Temperate

Documentation

1 document
Technical Sheet
F02845EN-01.pdf pdf (0.59 Mo)
1 document
Agreement
AENOR-030/002589 (0.29 Mo)