Skip to main content
Logo print

Living Now - 3 wire passive IR switch 1 module

Living Now BTICINO

Living Now - 3 wire passive IR switch 1 module

REF. BT-K4431 EAN. 8005543612552
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Sensor type Passive infrared
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch on No
Forced switch off No
Animal zone No
Creep-under protection Yes
Background monitoring No
Networkable Yes
Scan angle 120 °
Optimum mounting height 2.5 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. presence range 40 m²
Max. reach frontally 6 m
Diameter reach on floor 6 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Suitable for ceiling mounting No
Suitable for wall mounting No
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Other
Surface finishing Matt
Antimicrobial treatment No
Colour Black
RAL-number (similar) 9011
Transparent No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 30 s
Max. duty cycle 600 min
Detection angle horizontal 2-30 °
Suitable for C-load No
Temperature 5-40 °C
Number of switching zones 1
Max. starting current 2 A
Min. starting current 0.5 A
Substation input No
With alarm function No
With acoustic sensor No
Width 44 mm
Height 45 mm
Depth 50 mm
Built-in depth 33.5 mm
Min. depth of built-in installation box 41.5 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Mandatory neutral Yes
Terminal marking indication No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible
Label space/information surface No
Entry membrane gland type Flexible to cut
Auto switch No

Documentation

3 documents
Technical Sheet
ST-00000939-IT.pdf pdf (0.49 Mo)
Technical Sheet
F02697EN-00.pdf pdf (0.49 Mo)
Instruction Use
LE10335AB.pdf pdf (1.06 Mo)
1 document
Catalogue Commercial Page
ex223001_0767.pdf pdf (0.1 Mo)