![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-632902-03-WEB-B.jpg)
Linkeo C white socket outlet adaptor 2 modules 1 port + RJ45 category 6 FTP (set of 10)
Linkeo C
LEGRAND
Linkeo C white socket outlet adaptor 2 modules 1 port + RJ45 category 6 FTP (set of 10)
REF. 632902
EAN.
3414972218894
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | Yes |
Floor box/subfloor mounted | Yes |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
With dust cover | No |
---|---|
With terminal resistor | No |
Degree of protection (IP) | IP20 |
Mechanical coding | Yes |
Colour coding | Yes |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 34 mm |
Number of modules (module system) | 2 |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION