Legrand Keor SPE R/T 1000VA - UPS (rack-tower / convertible LCD)
Keor
LEGRAND
Legrand Keor SPE R/T 1000VA - UPS (rack-tower / convertible LCD)
REF. 311067
EAN.
3414972083430
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Input voltage | 175 - 288 V |
---|---|
Primary frequency | 47-63 Hz |
Number of phases primary | 1 |
Output voltage | 208-240 V |
Secondary frequency | 50-60 Hz |
Output effective power | 800 W |
Output apparent power | 1000 VA |
USB interface | Yes |
With communication interface RS-232 | No |
SNMP | Yes |
Voltage type | AC |
Height | 88 mm |
Width | 440 mm |
Depth | 440 mm |
Weight | 16.8 kg |
Bridging time full load | 3 min |
Suitable for network-management | Yes |
USV- technology | Line-interactive |
Construction type | 482.6 mm (19 inch) device |
Max. voltage distortion output (linear load) | 3 % |
Output power factor | 0.8 |
Overall efficiency | 82 % |
Efficiency in eco-mode | 98 % |
Potential free switch contact | Yes |
---|---|
Auto shut down function | Yes |
Input connection | C14 |
Number of output connections C13 | 8 |
Number of output connections C19 | 0 |
"ERROR:#N/A" | 0 |
Number of output connections fixed connection | 0 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-50 °C |
Supply current | 3-6 A |
Sound level | 50 dB |
Terminal marking indication | Yes |
Type of load | Not applicable |
With socket outlet | Yes |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | VRLA |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lead-acid |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 3 |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Documentation
7 documents
Technical Sheet
Instruction Use
Technical Sheet
Instruction Use
Technical Guide
White Book
White Book
2 documents
Catalogue Commercial Page
Brochure
SELECT AN ACTION