![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-036381-WEB-R.jpg)
LED lighting kit equipped with a move sensor for installation inside Atlantic or Marina cabinets
Atlantic & Marina
LEGRAND
LED lighting kit equipped with a move sensor for installation inside Atlantic or Marina cabinets
REF. 036381
EAN.
3414971863545
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 220-240 V |
---|---|
Voltage type | AC |
Lamp power | 5 W |
With socket outlet | No |
Type of electric connection | Plug/connector |
Lamp type | LED not exchangeable |
Length | 355 mm |
With light sensor | Yes |
---|---|
Material | Plastic |
With on/off switch | No |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | 1 |
Mounting method | Magnetic |
Suitable for 19 inch mounting | No |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Agreement
UL listed cULus-E164087
(0.83 Mo)
SELECT AN ACTION