![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/604079-LEGRAND.jpg)
LED indicator 230 V~ - single - orange - 1 module
LEGRAND
LED indicator 230 V~ - single - orange - 1 module
REF. 604079
EAN.
3245066040790
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour calotte | Orange |
---|---|
Lamp type | LED |
Lamp socket | Other |
Max. lamp power | 0.55 W |
Rated voltage | 250 V |
Voltage type | AC |
---|---|
Width in number of modular spacings | 1 |
Built-in depth | 70 mm |
Degree of protection (IP) | IP40 |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION