KNX router IP din
LEGRAND
KNX router IP din
REF. 003545
EAN.
3414972052412
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Model | Ethernet interface |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Demounting protection | No |
With LED indication | Yes |
Updateable | No |
Operating voltage | 29-29 V |
Voltage type | DC |
Protocol | TCP/IP |
Provider dependent | No |
Visualization | Yes |
Web-Server | No |
Radio interface | No |
IR interface | No |
---|---|
Degree of protection (IP) | IP20 |
Width | 35 mm |
Height | 90 mm |
Depth | 68 mm |
Degree of impact strength (IK) | IK06 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-60 °C |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Push-in clamp , Cable |
Number of distribution blocks | 0 |
Terminals capacity | 0.6-0.8 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Contains Batteries and/or Accumulator | No |
Addressable | Yes |
Connected object | No |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/16910/20
(0.79 Mo)
1 document
Firmware
SELECT AN ACTION