![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/078495-LEGRAND-1000.jpg)
KNX control unit - 1 buttons / 2 action points - Mosaic - white
Mosaicâ„¢
LEGRAND
KNX control unit - 1 buttons / 2 action points - Mosaic - white
REF. 078495
EAN.
3245060784959
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 2 |
Number of buttons | 1 |
With LED indication | Yes |
With label area | No |
---|---|
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP40 |
Documentation
6 documents
Technical Guide
Technical Sheet
Technical Guide
Instruction Use
Technical Guide
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/11093/13
(0.21 Mo)
SELECT AN ACTION