Kit of 3 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets form 700 mm height upwards
LEGRAND
Kit of 3 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets form 700 mm height upwards
REF. 036733
EAN.
3414970975393
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Inlying hinge | No |
---|---|
Outlying hinge | Yes |
Max. opening angle | 180 ° |
Hinge adjustable | No |
---|---|
Material | Steel |
Surface protection | Lacquered |
Documentation
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION