![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-051890-WEB-R.jpg)
Kit of 200 coloured rings for marking RJ45 cords
LCS³
LEGRAND
Kit of 200 coloured rings for marking RJ45 cords
REF. 051890
EAN.
3245060518905
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Type | Medium-walled |
Toothing | External toothing |
Material | Plastic |
Colour | Multi-coloured |
Fluorescent | No |
Transparent | No |
---|---|
With label space | Yes |
Imprint | None |
Mounting method | Plug-in |
Halogen free | Yes |
Documentation
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION