Kit of 2 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets up to 600 mm height
LEGRAND
Kit of 2 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets up to 600 mm height
REF. 036732
EAN.
3414970975379
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Inlying hinge | No |
---|---|
Outlying hinge | Yes |
Max. opening angle | 180 ° |
Hinge adjustable | No |
---|---|
Material | Steel |
Surface protection | Lacquered |
Documentation
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION