Skip to main content
Logo print

Kit Mosaic antibacterial

Mosaic™ LEGRAND

Kit Mosaic antibacterial

REF. 078248L EAN. 3414971598638
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Antimicrobial treatment Yes
Type of electrical accessory/spare part Other
Type of mechanical accessory/spare part Other
Width 82 mm
Height 82 mm
Depth 50 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP55
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type DC
Nominal voltage 24-27 V
Supply current 0.6-2 A
Colour White
Halogen free No
Connection type Screwed terminal
Cable section 0.2-2.5 mm²
Mounting method Surface mounted/recessed mounted
Addressable No

Documentation

1 document
Instruction Use
LE04527AB.pdf pdf (0.08 Mo)
1 document
Catalogue Commercial Page
ex223001_1209.pdf pdf (0.11 Mo)
1 document
PEP
LGRP-00587-V02.01-EN.pdf pdf (0.58 Mo)

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details