![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/51/LG-510203-WEB-L.jpg)
Junction Box
-
LEGRAND
Junction Box
REF. 510203
EAN.
3414971196414
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting method box | Front |
Model | Closed |
Type of device | CEE |
Mounting track | Other |
Mounting method installation unit | Snap |
Strain relief possibility | No |
With connection space | No |
Material | Plastic |
---|---|
Width | 80 mm |
Height | 68 mm |
Depth | 44 mm |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Mounting method | Flush-mounted |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION