Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA
LEGRAND
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA
REF. 042571
EAN.
3245060425715
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Secondary voltage 1 | 230-230 V |
Rated apparent power | 2500 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
Relative short circuit voltage | 3.1 % |
---|---|
Width | 320 mm |
Height | 330 mm |
Depth | 253 mm |
Degree of protection (IP) | IP21 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Documentation
5 documents
Technical Sheet
Technical Guide
Technical Sheet
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION