Skip to main content
Logo print

Isolating switch RX³ 4P 63A

RX³ LEGRAND

Isolating switch RX³ 4P 63A

REF. 419331 EAN. 3414972038041
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch No
Version as safety switch No
Version as emergency stop installation No
Version as reversing switch No
Number of switches 1
Max. rated operation voltage Ue AC 400 V
Rated operating voltage 400-400 V
Rated permanent current Iu 63 A
Rated short-time withstand current lcw 0.756 kA
Switching power at 400 V 25.2 kW
Number of poles 4
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 0
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Complete device in housing
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Grey
Interlockable No
Type of electrical connection of main circuit Cable clamp
Degree of protection (IP), front side IP20
Degree of protection (NEMA) 1
Width 70.8 mm
Height 83 mm
Depth 76.6 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C
Voltage type AC
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Cable
Label space/information surface No
Contains Batteries and/or Accumulator No
IEC code (Pack1) Not applicable

Documentation

1 document
Technical Sheet
F03313EN-01.pdf pdf (0.2 Mo)
1 document
Catalogue Commercial Page
ex223001_0052.pdf pdf (0.11 Mo)
1 document
3D Autocad
419330.dwg dwg (0.2 Mo)