![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/33/LG-339932-WEB-L.jpg)
Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 600 mm
XL³S
LEGRAND
Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 600 mm
REF. 339932
EAN.
3414971090811
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building depth | 600 mm |
Width | 600 mm |
Height | 100 mm |
---|---|
Depth | 50 mm |
Documentation
4 documents
Workshop Book
Instruction Use
Technical Sheet
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION