![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-646126-WEB-R.jpg)
Intelligent PDU, switched (Base version), Zero-U, 3 phase 16A, 21 C13 outlets + 3 C19 outlets, with cord locking
Linkeo
LEGRAND
Intelligent PDU, switched (Base version), Zero-U, 3 phase 16A, 21 C13 outlets + 3 C19 outlets, with cord locking
REF. 646126
EAN.
3414972245999
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting dimension (standardised) | Metric |
---|---|
Mounting size | 1278 mm |
Mounting direction | Vertical |
Electrical connection | Connection cable with plug |
Type of electric connection | CEE 16 A |
Number of phases | 3 |
Cable length | 3 m |
Number of miniature circuit breakers (MCB) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets with earth pin | 24 |
Number of C13 socket outlets | 21 |
Number of C19 socket outlets | 3 |
Number of C20 socket outlets | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of RJ45 sockets | 2 |
Number of USB connections | 0 |
Number of other socket outlets | 0 |
Length | 1266 mm |
Width | 44.3 mm |
Depth | 65.9 mm |
Supply voltage | 230 V |
With surge protection module | No |
Over voltage category | 2 |
Mains filter | No |
Switchable | Yes |
With meter | Yes |
Control function | Yes |
SNMP | Yes |
With display | No |
Evaluation | Other |
---|---|
With LED indication | Yes |
With fuse | No |
Ampere meter | Yes |
Temperature measurement | Yes |
With mounting material | Yes |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Supply current | 16-16 A |
Frequency | 50-60 Hz |
Terminal marking indication | No |
RAL-number | 9017 |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Flexible |
Cable section | 2.5-2.5 mm² |
Maximum Input cable diameter | 19 mm |
Number of MCBs | 0 |
Number of RCCBs | 0 |
Number of CX socket outlets | 0 |
Connected object | Yes |
Operating method | Network , Zigbee |
Application store for download | Not applicable |
Programming way | Web software |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Product use function | Energy distribution |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
Firmware
Firmware
SELECT AN ACTION