Infrared passage sensor with radio transmission to COMFORT or ADVANCED chimes
LEGRAND
Infrared passage sensor with radio transmission to COMFORT or ADVANCED chimes
REF. 094280
EAN.
3414971067356
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | White |
---|---|
Housing material | Plastic |
Nominal voltage | 4.5-4.5 V |
Degree of protection (IP) | IP20 |
Type of current | DC |
Built-in battery | No |
Mounting method | Surface mounted |
Wireless | Yes |
Max. transmission range | 150 m |
Width | 82 mm |
Height | 40 mm |
Depth | 70 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-50 °C |
RAL-number | 9003 |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Other |
Label space/information surface | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 5 |
Connected object | No |
Operating method | RF |
Application store for download | Not applicable |
With voice command | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Documentation
1 document
Catalogue Commercial Page
1 document
Agreement
Decl. UE RED-A 3738 C
(0.2 Mo)
SELECT AN ACTION