![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/089719-LEGRAND-1000.jpg)
Indicator light for floor socket - white LED
-
LEGRAND
Indicator light for floor socket - white LED
REF. 089719
EAN.
3245060897192
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Lamp type | LED |
Connection type auxiliary circuit | Other |
Colour light source | White |
---|---|
Type of fastening | Front fastening |
Width | 17.25 mm |
Height | 36.5 mm |
Depth | 9.7 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION