Incara Multilink wall White equipped with 3 sockets Schuko 1 USB A+C 15W 4 RJ45 CAT UTP 2m cord with plug
Incara Multilink
LEGRAND
Incara Multilink wall White equipped with 3 sockets Schuko 1 USB A+C 15W 4 RJ45 CAT UTP 2m cord with plug
REF. 654863
EAN.
3414971974685
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Built-in |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | White |
Degree of gloss | Glossy |
Length | 368.5 mm |
Width | 80 mm |
Height | 53 mm |
Built-in depth | 50 mm |
Diameter | 0 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 3 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of socket outlets French standard type E | 0 |
Number of socket outlets Italian standard type P40 L/F | 0 |
With on/off switch | No |
Number of HDMI-connections | 1 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 2 |
Number of audio connections | 0 |
---|---|
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 3 |
Number of CAT 6A connections | 0 |
Number of empty module positions | 0 |
Number of miniature circuit breakers (MCB) | 0 |
Over voltage protection | No |
Mains filter | No |
With built-in USB power supply | Yes |
Nominal voltage | 250 V |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK07 |
Antimicrobial treatment | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Supply current | 16-16 A |
Terminal marking indication | Yes |
Halogen free | Yes |
Prewired | Yes |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
Label space/information surface | No |
Documentation
3 documents
Instruction Use
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION