![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-654757-WEB-R.jpg)
Incara finishing plate
Incara Disq'In
LEGRAND
Incara finishing plate
REF. 654757
EAN.
3414971973787
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Surface mounting |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Black |
Length | 148 mm |
Width | 80 mm |
Height | 10 mm |
Over voltage protection | No |
---|---|
With built-in USB power supply | No |
Antimicrobial treatment | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Halogen free | Yes |
Prewired | No |
Label space/information surface | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION