Skip to main content
Logo print

Incara Disq 80 with 1 socket BS, 1 USB charger A+C 15W, 1 cable exit and 0,5m cord with GST18 plug white

Incara Disq 80 LEGRAND

Incara Disq 80 with 1 socket BS, 1 USB charger A+C 15W, 1 cable exit and 0,5m cord with GST18 plug white

REF. 654953 EAN. 3414972002592
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Built-in
Folding No
Extendable No
Shape Round
Material Plastic
Colour White
Degree of gloss Glossy
Height 115 mm
Built-in depth 109 mm
Diameter 105 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 1
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type P40 L/F 0
With on/off switch No
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 2
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Number of CAT 6A connections 0
Number of empty module positions 0
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
Mains filter No
With built-in USB power supply Yes
Nominal voltage 250 V
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 5-5 A
Standby consumption 0.06 mA
Terminal marking indication Yes
Halogen free No
Prewired Yes
Connection type Not applicable
Terminals capacity 2.5-2.5 mm²
Label space/information surface No

Documentation

2 documents
Instruction Use
LE11975AA.pdf pdf (2.85 Mo)
Technical Sheet
F03326EN-03.pdf pdf (2.58 Mo)
1 document
Catalogue Commercial Page
ex223001_1117.pdf pdf (0.11 Mo)