Skip to main content
Logo print

Illuminated signs Mosaic - 230 V~ - white LEDs - 2 modules - white

Mosaic™ LEGRAND

Illuminated signs Mosaic - 230 V~ - white LEDs - 2 modules - white

REF. 078520 EAN. 3245060785208
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Number of modules (module system) 2
Lamp holder Other
With light source Yes
Lamp type LED not exchangeable
With flashlight No
With fixed symbol/imprint Yes
With exchangeable symbol No
Application as button No
Mounting method Flush-mounted
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent Yes
Colour light source White
Suitable for degree of protection (IP) IP41
Nominal voltage 230 V
Max. lamp power 1 W
Device width 45 mm
Device height 45 mm
Device depth 41.3 mm
Min. depth of built-in installation box 40 mm
Built-in depth 32.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Connection type Screwed terminal
Cable section 2.5-2.5 mm²
Label space/information surface Yes

Documentation

2 documents
Technical Sheet
F00476FR-04.pdf pdf (0.81 Mo)
Technical Sheet
F00476EN-04.pdf pdf (0.84 Mo)
2 documents
Catalogue Commercial Page
ex223001_1213.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_1196.pdf pdf (0.23 Mo)
1 document
Agreement
OC / CB-FR_709181 (0.68 Mo)

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details