![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/76/LG-764526-WEB-R.jpg)
Illuminated LED lamp Niloé to transform single controls into Illuminated ones - 230 V low consumption
Niloé™
LEGRAND
Illuminated LED lamp Niloé to transform single controls into Illuminated ones - 230 V low consumption
REF. 764526
EAN.
3414971119475
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp power | 0.3-0.3 W |
---|---|
Lamp voltage | 230-230 V |
Depth | 5 mm |
Socket | Cable |
Technology | LED |
Lamp shape | Other |
Halogen | No |
Krypton | No |
Xenon | No |
Colour | White |
---|---|
Colour temperature | 6500 K |
Diameter | 5.9 mm |
Total length | 129 mm |
Suitable for torches | No |
Suitable for pointer | No |
Suitable for round flashing luminaire | No |
Nominal current | 1.25 mA |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION