![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/752176-LEGRAND-1000.jpg)
Illumin. changeover push-button Valena Life - bell - 6 A 250 V~ - IP44 - white
Valena Life
Legrand
Illumin. changeover push-button Valena Life - bell - 6 A 250 V~ - IP44 - white
REF. 752176
EAN.
3414970464286
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 2 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Imprint | Symbol "bell" |
Suitable for degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK04 |
Device width | 78.5 mm |
Device height | 78.5 mm |
Device depth | 42 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 27.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentation
4 documents
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
SELECT AN ACTION