Skip to main content
Logo print

IEC13 to Britsih type 10A 0.75mm2 1.5m power plug

Keor LEGRAND

IEC13 to Britsih type 10A 0.75mm2 1.5m power plug

REF. 311078 EAN. 3414972084529
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Cable set
Height 1500 mm
Operating / setting temperature 15-30 °C
Storage temperature 15-30 °C
Halogen free No
Contains Batteries and/or Accumulator No

Documentation

2 documents
White Book
EXB22078_EN.pdf pdf (4.09 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
4 documents
Brochure
AD-EXLGUPS-KP22B-GB.pdf pdf (1.16 Mo)
Catalogue Commercial Page
ex223001_0929.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0927.pdf pdf (0.15 Mo)
Brochure
AD-EXLGUPS-KP22B-FR.pdf pdf (1.19 Mo)