![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/LG-001970-WEB-R.jpg)
Hinges (2) - for PLEXO³ cabinets
Plexo³
LEGRAND
Hinges (2) - for PLEXO³ cabinets
REF. 001970
EAN.
3245060019709
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Inlying hinge | Yes |
---|---|
Outlying hinge | No |
Max. opening angle | 180 ° |
Hinge adjustable | No |
Material | Plastic |
Surface protection | Untreated |
---|---|
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-55 °C |
Colour | Grey |
Halogen free | No |
Documentation
3 documents
Workshop Book
Instruction Use
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION