
Grounding busbar kit
Linkeo
LEGRAND
Grounding busbar kit
REF. 446898
EAN.
3414972027694
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 1200 mm |
Material | Other |
Colour | Other |
---|---|
Operating / setting temperature | -25-70 °C |
Halogen free | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION