Galion 1 gang switched fused connection unit with led power indicator and cord outlet - 13A - Rose Gold
Galion
LEGRAND
Galion 1 gang switched fused connection unit with led power indicator and cord outlet - 13A - Rose Gold
REF. 282453-C1
EAN.
3414971855496
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted/recessed mounted |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Other |
Suitable for degree of protection (IP) | IP20 |
Device width | 86 mm |
Device height | 88 mm |
---|---|
Device depth | 34.5 mm |
Built-in depth | 22.4 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION