Fuse carrier - SP 38 - for HRC cylindrical fuses type 10 x 38 - 3P
LEGRAND
Fuse carrier - SP 38 - for HRC cylindrical fuses type 10 x 38 - 3P
REF. 021404
EAN.
3245060214043
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | 10x38 mm |
Number of poles | 3 |
---|---|
Concurrently switching neutral conductor | No |
Degree of protection (IP) | IP20 |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION