![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032178-WEB-R.jpg)
Front cord management accessory for high density and modular fibre optic panel
LCS³
LEGRAND
Front cord management accessory for high density and modular fibre optic panel
REF. 032178
EAN.
3414971929203
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With front plate | No |
---|---|
With housing | No |
With pigtails | No |
Fibre type | Other |
Colour | Black |
RAL-number | 9001 |
Mounting method | Other |
Number of height units | 1 |
Height | 44 mm |
---|---|
Width | 483 mm |
Depth | 99 mm |
Terminal marking indication | Yes |
Prewired | No |
Label space/information surface | Yes |
Fitted with door or cover | Yes |
Cable support | Other |
Documentation
5 documents
Technical Sheet
Technical Sheet
Instruction Use
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION