Foldable frame for P17 worksites combined units - for floor cabinets
LEGRAND
Foldable frame for P17 worksites combined units - for floor cabinets
REF. 057743
EAN.
3245060577438
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Steel |
---|---|
Power supply/connection possibility | Other |
Type of mains connection | Other |
Handling | Portable |
Degree of protection (IP) | Other |
Military model | No |
Colour | Yellow |
Documentation
2 documents
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION