![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/401716-LEGRAND.jpg)
Flush-mounting cabinet Practibox³ - with earth - white door - 18 modules
LEGRAND
Flush-mounting cabinet Practibox³ - with earth - white door - 18 modules
REF. 401716
EAN.
3414970336095
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 18 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 85 mm |
Built-in height | 248 mm |
Built-in width | 436 mm |
Inner depth | 85 mm |
Earthing terminal block | Yes |
Neutral terminal block | No |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 288 mm |
Width | 493 mm |
Depth | 105 mm |
Enclosure capacity (Nb of modules) | 18 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Documentation
6 documents
Technical Sheet
Technical Sheet
Instruction Use
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION