Flush mounting box P17 - IP 55 - for 1 panel mounting socket inclined outlet
P 17 Tempra
LEGRAND
Flush mounting box P17 - IP 55 - for 1 panel mounting socket inclined outlet
REF. 057722
EAN.
3245060577223
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Type of mains connection | Other |
Handling | Flush-mounted |
Degree of protection (IP) | IP55 |
Military model | No |
Colour | Grey |
Height | 140 mm |
Width | 160 mm |
Depth | 99 mm |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION