![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-375009-WEB-R.jpg)
Flush mounting box for IP small entrance panel with 4.3" touch display
-
BTICINO
Flush mounting box for IP small entrance panel with 4.3" touch display
REF. BT-375009
EAN.
8005543693513
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Aluminium |
---|---|
Mounting method | Flush-mounted |
Width | 81.4 mm |
Height | 231.5 mm |
---|---|
Depth | 57 mm |
Colour | Other |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION