![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/080049-LEGRAND-1000.jpg)
Flush mounting box Batibox - 3 modules Mosaic/Vela - depth 40 mm -dry partitions
Mosaic™
LEGRAND
Flush mounting box Batibox - 3 modules Mosaic/Vela - depth 40 mm -dry partitions
REF. 080049
EAN.
3245060800499
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Hollow wall |
---|---|
Shape | Oval |
Construction type | Device connection box (round/square) |
Model | Other |
Equipped with | None |
Diameter | 67 mm |
Length | 111 mm |
Width | 71 mm |
Inner depth | 40 mm |
For number of electric fittings | 3 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 6 |
Material | Plastic |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION