![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-033683-WEB-R.jpg)
Flat patch panel to be equipped with cassettes 24 RJ45 1U standard fixation
LCS³
LEGRAND
Flat patch panel to be equipped with cassettes 24 RJ45 1U standard fixation
REF. 033683
EAN.
3414972226936
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of connectors | 24 |
---|---|
Type of connector | RJ45 8(8) |
Connection type | Other |
Number of height units | 1 |
Colour | Silver |
Mounting method | 482.6 mm (19 inch) mounting |
Depth | 190 mm |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Degree of impact strength (IK) | IK03 |
---|---|
Operating / setting temperature | -10-60 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | No |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Cable support | With zigzag |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
Agreement
UL listed-UL-US-L131600-13-22111102-2
(0.23 Mo)
Agreement
UL listed-UL-CA-L131600-33-22111102-6
(0.22 Mo)
SELECT AN ACTION