![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-075825-WEB-R.jpg)
Flat junction for junction of snap-on trunking 50x80/130/180mm to a snap-on DLP trunking grey
DLP
LEGRAND
Flat junction for junction of snap-on trunking 50x80/130/180mm to a snap-on DLP trunking grey
REF. 075825
EAN.
3414970004246
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of covers | 0 |
---|---|
Symmetric | Yes |
Model | Moulded hood |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7035 |
---|---|
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Documentation
2 documents
Technical Sheet
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION