![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/LG-603856-WEB-R.jpg)
Fixing clip for snap-on aluminium trunking. Black
-
LEGRAND
Fixing clip for snap-on aluminium trunking. Black
REF. 603856
EAN.
3414971996991
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for depth of wall duct | 50 mm |
---|---|
Cover width | 45 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Black |
---|---|
RAL-number | 9017 |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Width | 45 mm |
Height | 23 mm |
Depth | 25 mm |
Storage temperature | -25-60 °C |
Documentation
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION